Zaženi glavne vsebine

  • Registriraj
  • Prijava

Proizvodi

Print page

Proizvodi

Nazaj

NISE box PC series

Specifications

NISE 2410

NISE 3600E

Processor

Intel® Atom™ E3827, 1.75 GHz

Intel® Core™ i5-3610ME, 2.7 GHz

RAM

4 GB

Display option

Dual independent display

Three*/dual independent display (*only 3rd generation processor)

I/O interface

front

ATX power on/off switch, 1x power status, 1x HDD access, 1x battery low,

4x programming, LEDs, 4x Tx/Rx LEDs, 2x LAN LEDs, 2x DB9 RS232 for COM1/COM2

1x external CFast socket, 1x SIM card holder, 1x USB 3.0 (900 mA per each), 1x mic-in and 1x line-out, 2x antenna holes for optional Wi-Fi/3.5 G antenna

ATX power on/off switch, HDD access/power status LEDs, 2x USB3.0 ports,

2x display port (can be converted to DVI-D or HDMI via cables), 2x antenna holes,

1x external CFast (optional), 1x SIM card socket

rear

4x USB 2.0, 1x DVI-I display output, 1x HDMI display output, 1x remote power on/off switch, 2x Intel® I210IT GbE LAN ports; support WoL, Teaming and PXE,

2x DB9 for COM3/COM4, both support RS232/422/485 with auto flow control,

1x 3-pin DC input, support 9–30 V DC input

2x DB9 for COM5/COM6 (RS232), 1x DB44 serial port, 4x COM port (COM1/COM3/COM4: RS232; COM2: RS232/422/485), 2x Intel® GbE LAN ports (Intel® 82574L and 82579LM); support WoL, Teaming and PXE, 2x USB2.0 ports, 2x USB3.0 ports,

1x DB15 VGA port, 1x DVI-D port, 1x line-out and 1x mic-in, 2-pin remote power on/off switch, 9–30 V DC input

internal

4 x GPI and 4 GPO (5V, TTL Type)

Drives

64 GB SSD MLC

Expansion slot

2 x mini-PCIe socket for optional Wi-Fi/4G LTE/3.5 G

NISE 2410: one PCI expansion, NISE 2410E: 1x PCIe x4 expansion (only support PCIex1 speed and signal)

1x PCIex4 expansion slot, 1x mini-PCIe socket

Power supply

9–30 V DC

Cooling

Fanless

OS

Windows®7 Pro

Dimensions (WxHxD) mm

195x90x200

215x93x272

Order information Art. no.

296393

296394

APPD/IPPD display series

APPD/IPPD series

APPD 1205T

APPD 1500T

APPD 1700T

IPPD 1600P

IPPD 1800P

IPPD 2100P

Display

12.1" LCD

15" LCD

17" LCD

15.6" LCD

18.5" LCD

21.5" LCD

Resolution pixel

1024x768

1280x1024

1366x768

1920x1080

Format

4:3

16:9

Brightness cd/m 2

500

400

380

300

400

300

Touchscreen

Resistive, 5 wire

10 points P-Cap (projected capacitive)

Backlight

LED

CCFL

LED

Colour

Pantone black/ plastic front bezel

Pantone 425C/RAL 70 24 front bezel, Aluminum front bezel with metal housing

Mounting

Panel/wall/stand/VESA 100x100 mm

Power supply

12 V–24 V DC

Cooling

Fanless

Protection class

IP65 (front)

IP66 (front)

Weight kg

2.9

3.98

5.3

5.48

6.24

7.87

Dimensions (WxHxD) mm

317x243x53.5

384.37x309.95x51.2

410.4x340.4x43.7

417.4x312.4x51.75

490.8x320.6x50.65

562.4x382.4x50.85

Order information Art. no.

296428

296429

296430

296425

296426

296427

Accessory

DVI-D cable, art. no. 296431

NISE box PC series

Specifications

NISE 2410

NISE 3600E

Processor

Intel® Atom™ E3827, 1.75 GHz

Intel® Core™ i5-3610ME, 2.7 GHz

RAM

4 GB

Display option

Dual independent display

Three*/dual independent display (*only 3rd generation processor)

I/O interface

front

ATX power on/off switch, 1x power status, 1x HDD access, 1x battery low,

4x programming, LEDs, 4x Tx/Rx LEDs, 2x LAN LEDs, 2x DB9 RS232 for COM1/COM2

1x external CFast socket, 1x SIM card holder, 1x USB 3.0 (900 mA per each), 1x mic-in and 1x line-out, 2x antenna holes for optional Wi-Fi/3.5 G antenna

ATX power on/off switch, HDD access/power status LEDs, 2x USB3.0 ports,

2x display port (can be converted to DVI-D or HDMI via cables), 2x antenna holes,

1x external CFast (optional), 1x SIM card socket

rear

4x USB 2.0, 1x DVI-I display output, 1x HDMI display output, 1x remote power on/off switch, 2x Intel® I210IT GbE LAN ports; support WoL, Teaming and PXE,

2x DB9 for COM3/COM4, both support RS232/422/485 with auto flow control,

1x 3-pin DC input, support 9–30 V DC input

2x DB9 for COM5/COM6 (RS232), 1x DB44 serial port, 4x COM port (COM1/COM3/COM4: RS232; COM2: RS232/422/485), 2x Intel® GbE LAN ports (Intel® 82574L and 82579LM); support WoL, Teaming and PXE, 2x USB2.0 ports, 2x USB3.0 ports,

1x DB15 VGA port, 1x DVI-D port, 1x line-out and 1x mic-in, 2-pin remote power on/off switch, 9–30 V DC input

internal

4 x GPI and 4 GPO (5V, TTL Type)

Drives

64 GB SSD MLC

Expansion slot

2 x mini-PCIe socket for optional Wi-Fi/4G LTE/3.5 G

NISE 2410: one PCI expansion, NISE 2410E: 1x PCIe x4 expansion (only support PCIex1 speed and signal)

1x PCIex4 expansion slot, 1x mini-PCIe socket

Power supply

9–30 V DC

Cooling

Fanless

OS

Windows®7 Pro

Dimensions (WxHxD) mm

195x90x200

215x93x272

Order information Art. no.

296393

296394

APPD/IPPD display series

APPD/IPPD series

APPD 1205T

APPD 1500T

APPD 1700T

IPPD 1600P

IPPD 1800P

IPPD 2100P

Display

12.1" LCD

15" LCD

17" LCD

15.6" LCD

18.5" LCD

21.5" LCD

Resolution pixel

1024x768

1024x768

1280x1024

1366x768

1366x768

1920x1080

Format

4:3

4:3

4:3

16:9

16:9

16:9

Brightness cd/m 2

500

400

380

300

400

300

Touchscreen

Resistive, 5 wire

Resistive, 5 wire

Resistive, 5 wire

10 points P-Cap (projected capacitive)

10 points P-Cap (projected capacitive)

10 points P-Cap (projected capacitive)

Backlight

LED

LED

CCFL

LED

LED

LED

Colour

Pantone black/ plastic front bezel

Pantone black/ plastic front bezel

Pantone black/ plastic front bezel

Pantone 425C/RAL 70 24 front bezel, Aluminum front bezel with metal housing

Pantone 425C/RAL 70 24 front bezel, Aluminum front bezel with metal housing

Pantone 425C/RAL 70 24 front bezel, Aluminum front bezel with metal housing

Mounting

Panel/wall/stand/VESA 100x100 mm

Panel/wall/stand/VESA 100x100 mm

Panel/wall/stand/VESA 100x100 mm

Panel/wall/stand/VESA 100x100 mm

Panel/wall/stand/VESA 100x100 mm

Panel/wall/stand/VESA 100x100 mm

Power supply

12 V–24 V DC

12 V–24 V DC

12 V–24 V DC

12 V–24 V DC

12 V–24 V DC

12 V–24 V DC

Cooling

Fanless

Fanless

Fanless

Fanless

Fanless

Fanless

Protection class

IP65 (front)

IP65 (front)

IP65 (front)

IP66 (front)

IP66 (front)

IP66 (front)

Weight kg

2.9

3.98

5.3

5.48

6.24

7.87

Dimensions (WxHxD) mm

317x243x53.5

384.37x309.95x51.2

410.4x340.4x43.7

417.4x312.4x51.75

490.8x320.6x50.65

562.4x382.4x50.85

Order information Art. no.

296428

296429

296430

296425

296426

296427

Accessory

DVI-D cable, art. no. 296431

DVI-D cable, art. no. 296431

DVI-D cable, art. no. 296431

DVI-D cable, art. no. 296431

DVI-D cable, art. no. 296431

DVI-D cable, art. no. 296431

Nazaj

Na vrh