MITSUBISHI ELECTRIC Changes for the Better
Slovenia
Programska oprema za določanje velikosti motorja, zagon in prilagoditev servosistema Funkcije, kot so nadzorovanje, diagnostika, branje in zapisovanje parametrov ter preizkušanje nastavitev, so s to programsko opremo enostavno izvedljive prek osebnega računalnika. Na voljo je tudi brezplačna programska oprema za izbiro moči motorja.

MR Configurator2

The configuration of the servo amplifier is crucial to ensure the correct operation of the entire drive system. By following the manufacturer's recommendations, you can effectively adjust the servo amplifier parameters to the needs of your application, which will ensure optimal drive performance.

Once set up, it's essential to thoroughly test your system to make sure everything is working properly and securely. For this purpose, it is worth using the diagnostics available in the software, which allows you to read the parameter values, monitor the servo operation, and test the drive operation. With the help of our software you can very easily:

  • correct the parameters
  • carry out diagnostics
  • read and save parameter values
  • monitor and test drive operation

Engine power selection software

Free software allows for easy adjustment of the servo motor power to the needs of a given machine. Entering technical data allows you to obtain the recommended power and further configure the parameters of the servo amplifier.

MR Configurator2

Nastavitev servoojačevalnika lahko dokončate tako, da preprosto sledite navodilom na zaslonu.

Programska oprema za določanje velikosti motorja

Zadaním výkonových dát stroja do software pre meranie výkonu (freeware) je možné stanoviť výkon motora.